GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Pharmaceutical, biotechnology and cosmetics industries: Product overview

Product filter

1 2 3 4 5 6 7 8 9 10 11 12 13
GEMÜ 0322
0322
Threaded socket
Electromagnetic
PA
10 bar
50 ° C
-10 ° C
DN 2
GEMÜ 0324
0324
Threaded socket
Electromagnetic
PA
10 bar
50 ° C
-10 ° C
DN 2
GEMÜ 0326
0326
Threaded socket
Electromagnetic
PA
10 bar
50 ° C
-10 ° C
DN 2
GEMÜ 1002
1002
GEMÜ 1010
1010
GEMÜ 1031
1031
GEMÜ 1034
1034
GEMÜ 1041
1041
DN 15; DN 25; DN 32; DN 40; DN 50
GEMÜ 1050
1050
1 2 3 4 5 6 7 8 9 10 11 12 13