GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Power generation

Safe and robust valves, measurement and control systems

With its valves and automation components, GEMÜ offers impressive solutions for the field of process engineering. 

Butterfly valves, ball valves, globe valves, solenoid valves and diaphragm valves are used both for conventional and renewable power generation.

Implementing control circuits

All GEMÜ valves can be controlled, monitored and regulated via PLC. To this end, the product range employs various matched automation components such as electrical position indicators or positioners and process controllers. Manual tapping valves are also available.

Examples of processes employing GEMÜ valves, measurement and control systems

  • Wind power plant (for example hydraulic control)
  • Circulation in pumped storage plant
  • Production of biofluids
  • Flue gas desulphurization

Product advantages associated with the use of metal butterfly valves

  • Diverse body configurations, connection types, body materials, seal materials and disc designs available
  • Advanced seal design – also for larger diameters; leak test acc. to EN 12266-1
  • Modular construction (actuator versions, instrumentation, automation)
  • ATEX-compliant versions for potentially explosive areas
  • TA Luft (German Clean Air Act) versions

Product advantages associated with the use of plastic butterfly valves

  • Excellent corrosion protection
  • Minimal pressure loss

Product advantages associated with the use of globe and control valves

  • Ideally suited to fast cycle duties
  • High flow rates
  • Plastic body made of corrosion-resistant materials
  • Metal body available in various materials
  • Excellent control characteristics; individual configuration of the control characteristic possible
  • ATEX-compliant versions for potentially explosive areas

All GEMÜ valves with pneumatic or motorized actuator are available with instrumentation ex works.