GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Processing industry

Robust, versatile valves, measurement and control systems

GEMÜ offers suitable solutions for numerous applications in the field of process engineering. 

The specific product range includes diaphragm valves, globe valves, butterfly valves, ball valves and solenoid valves, each available in metal or plastic versions. 

Broad area of application in industrial processes

GEMÜ products operate around the globe in petrochemical plant, oil and gas production, mining and the mineral-processing industry, the manufacture of print products, paper and cellulose, HVAC, plastics processing, the textile, clothing and cleaning industry, the steel industry, as well as in vehicle, aircraft and ship construction. 

Examples of processes employing GEMÜ valves, measurement and control systems 

  • Pickling plant 
  • Production of bioethanol
  • Styrofoam foaming
  • Production and dosing of paints

Product advantages associated with the use of plastic butterfly valves 

  • Excellent corrosion protection
  • Minimal pressure loss

Metal butterfly valves also available

Product advantages associated with the use of globe and control valves 

  • Ideally suited to fast cycle duties
  • Very good control characteristics
  • High flow rates
  • Plastic body made of corrosion-resistant materials
  • Metal body available in various materials
  • Excellent control characteristics; individual configuration of the control characteristic possible
  • ATEX-compliant versions for potentially explosive areas

Product advantages associated with the use of diaphragm valves with plastic lining 

  • Depending on the lining material used:
  • Full flow bore with viscous liquids, such as liquids with a high solid or fibre content
  • Prevention of micro-pitting (hydroabrasion) when using abrasive media such as surface water containing sand
  • High quality, precisely definable geometric features, consistent wall thickness, a high degree of process reliability and excellent reproducibility of the lining thanks to use of the latest plastic injection moulding machines to line the metal bodies

All GEMÜ valves with pneumatic or motorized actuator are available with instrumentation ex works.