GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Processing industry: Product overview

Product filter

GEMÜ 0322
0322
Threaded socket
Electromagnetic
PA
10 bar
50 ° C
-10 ° C
GEMÜ 0324
0324
Threaded socket
Electromagnetic
PA
10 bar
50 ° C
-10 ° C
GEMÜ 0326
0326
Threaded socket
Electromagnetic
PA
10 bar
50 ° C
-10 ° C
GEMÜ 1002
1002
GEMÜ 1010
1010
GEMÜ 102
102
Solvent cement socket; Threaded socket
Electromagnetic
PVC-U, grey; PVDF
6 bar
100 ° C
-20 ° C
GEMÜ 1031
1031
GEMÜ 1034
1034
GEMÜ 1041
1041