Ball valve, metal, manually operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
The GEMÜ B24 3-piece body 2/2-way metal ball valve is manually operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Checked delta ferrite material < 3% (1.4435)
Material certificates for media wetted components
Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
Butt weld spigots in extended orbital welding design
Optionally available with cavity-filled seat
Suitable for vacuum applications
Option: ATEX version
Ball valve body, assembled free of oil/grease
The 3-piece body 2/2-way metal ball valve is manually operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: B24: Ball valve, metal, manually operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN: 100: DN 100
Body/ball configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE, face to face ASME BPE
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
The GEMÜ B24 3-piece body 2/2-way metal ball valve is manually operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: B24: Ball valve, metal, manually operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN: 100: DN 100
Body/ball configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE, face to face ASME BPE
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
Der dreiteilige 2/2-Wege-Kugelhahn wird manuell betätigt. Die beim Kugelhahnkörper eingesetzte Edelstahllegierung 1.4435 (Materialzusammensetzung entspricht 316L) mit einem geringem Delta Ferrit Anteil von < 3 % ist speziell für Anwendungen im Versorgungssektor in den Bereichen Pharmazie, Lebensmittelverarbeitung und Biotechnologie wie z.B. der Wasseraufbereitung oder Dampferzeugung geeignet. Für die Dichtungen kommen ausschließlich FDA, USP Class VI und VO (EU) Nr.10/2011 konforme Kunststoffe zum Einsatz.
Typ: Kugelhahn, Metall, manuell betätigt, dreiteilig, Sanitary, kontrollierter Delta Ferrit Werkstoff und medienberührte Oberflächen nach ASME SF5, ISO 5211, Topflansch, Handhebel abschließbar, wartungsarme Spindelabdichtung und ausblassichere Welle, mit Anti-Statik-Einheit
DN: 100: DN 100
Gehäuseform/Kugelform: D: Zweiwege-Durchgangskörper
Anschlussart: 80:
Werkstoff Kugelhahn: C3: 1.4435 / ASTM A351, low Ferrit
Der dreiteilige 2/2-Wege-Kugelhahn GEMÜ B24 wird manuell betätigt. Die beim Kugelhahnkörper eingesetzte Edelstahllegierung 1.4435 (Materialzusammensetzung entspricht 316L) mit einem geringem Delta Ferrit Anteil von < 3 % ist speziell für Anwendungen im Versorgungssektor in den Bereichen Pharmazie, Lebensmittelverarbeitung und Biotechnologie wie z.B. der Wasseraufbereitung oder Dampferzeugung geeignet. Für die Dichtungen kommen ausschließlich FDA, USP Class VI und VO (EU) Nr.10/2011 konforme Kunststoffe zum Einsatz.
Typ: B24: Kugelhahn, Metall, manuell betätigt, dreiteilig, Sanitary, kontrollierter Delta Ferrit Werkstoff und medienberührte Oberflächen nach ASME SF5, ISO 5211, Topflansch, Handhebel abschließbar, wartungsarme Spindelabdichtung und ausblassichere Welle, mit Anti-Statik-Einheit
DN: 100: DN 100
Gehäuseform/Kugelform: D: Zweiwege-Durchgangskörper
Anschlussart: 80:
Werkstoff Kugelhahn: C3: 1.4435 / ASTM A351, low Ferrit
La vanne à boisseau sphérique 2/2 voies en trois parties est à commande manuelle. L'alliage d'inox 1.4435 (la composition du matériau correspond à 316L) utilisé pour le corps de la vanne à boisseau, avec un faible taux de ferrite delta < 3 %, est spécialement conçu pour les applications d'alimentation dans les secteurs de l'industrie pharmaceutique, de la transformation des produits alimentaires et de la biotechnologie, par ex. pour le traitement de l'eau ou la production de vapeur. Les joints sont uniquement fabriqués en plastiques conformes aux exigences de la FDA, de l'USP Class VI et du règlement (UE) n° 10/2011.
Type: B24: Vanne à boisseau sphérique, métallique, à commande manuelle, en trois parties, sanitaire, teneur contrôlée en ferrite delta et surfaces en contact avec le fluide selon ASME SF5, ISO 5211, plan de pose, poignée verrouillable, joint d'axe nécessitant peu d'entretien et axe anti-éjection, avec unité anti-statique
DN: 100: DN 100
Forme du corps / boisseau: D: 2/2 voies droites à travers le corps
Raccordement vanne à boisseau: 80: Clamps ASME BPE, encombrement ASME BPE
Matériau vanne à boisseau: C3: 1.4435 / ASTM A351, taux de ferrite faible
La vanne à boisseau sphérique 2/2 voies en trois parties GEMÜ B24 est à commande manuelle. L'alliage d'inox 1.4435 (la composition du matériau correspond à 316L) utilisé pour le corps de la vanne à boisseau, avec un faible taux de ferrite delta < 3 %, est spécialement conçu pour les applications d'alimentation dans les secteurs de l'industrie pharmaceutique, de la transformation des produits alimentaires et de la biotechnologie, par ex. pour le traitement de l'eau ou la production de vapeur. Les joints sont uniquement fabriqués en plastiques conformes aux exigences de la FDA, de l'USP Class VI et du règlement (UE) n° 10/2011.
Type: B24: Vanne à boisseau sphérique, métallique, à commande manuelle, en trois parties, sanitaire, teneur contrôlée en ferrite delta et surfaces en contact avec le fluide selon ASME SF5, ISO 5211, plan de pose, poignée verrouillable, joint d'axe nécessitant peu d'entretien et axe anti-éjection, avec unité anti-statique
DN: 100: DN 100
Forme du corps / boisseau: D: 2/2 voies droites à travers le corps
Raccordement vanne à boisseau: 80: Clamps ASME BPE, encombrement ASME BPE
Matériau vanne à boisseau: C3: 1.4435 / ASTM A351, taux de ferrite faible
The tender texts have been copied to the clipboard