Butterfly valve, double-eccentric, manually operated, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN
150
DN 150
Body configuration
W
Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure
2
10 bar
Connection type
2
PN 10 / Flange EN 1092, FTF EN 558 series 20
Body material
4
1.4408 (SS316), ASTM A351 CF8M
Disc material
A
1.4408 / ASTM A351 / CF8M
Shaft material
6
1.4542, ASTM 564 630
Liner material
T
TFM 1600 (FDA certification)
Liner fixing
L
Liner loose
Control function
0
Manually operated (MA)
Actuator version
GB232
Gearbox, aluminium die-cast housing
Execution type
0107
Valve free of oil and grease, cleaned on the media side and packed in a PE bag
The GEMÜ R477 Tugela double eccentric metal butterfly valve is operated by a manual actuator. The butterfly valve is available in nominal sizes DN 50 to 400 and in standardized installation lengths API 609 category A (DIN 3202 K1).
High-performance butterfly valve with double eccentric construction in order to separate the disc directly from the seat (gasket), thereby reducing friction and extending the service life
Continuous shaft with temperature resistant graphite bearing and PTFE gland packing for readjustment in operation for minimized leakage, even at low pressures
Antistatic fixture for ATEX area
Various actuator types can be selected
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
The double eccentric metal butterfly valve is operated by a manual actuator. The butterfly valve is available in nominal sizes DN 50 to 400 and in standardized installation lengths API 609 category A (DIN 3202 K1).
Type: R477: Butterfly valve, double-eccentric, manually operated, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN: 150: DN 150
Body configuration: W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure: 2: 10 bar
Connection type: 2: PN 10 / Flange EN 1092, FTF EN 558 series 20
Body material: 4: 1.4408 (SS316), ASTM A351 CF8M
Disc material: A: 1.4408 / ASTM A351 / CF8M
Shaft material: 6: 1.4542, ASTM 564 630
Liner material: T: TFM 1600 (FDA certification)
Liner fixing: L: Liner loose
Control function: 0: Manually operated (MA)
Actuator version: GB232: Gearbox, aluminium die-cast housing
Execution type: 0107: Valve free of oil and grease, cleaned on the media side and packed in a PE bag
The GEMÜ R477 Tugela double eccentric metal butterfly valve is operated by a manual actuator. The butterfly valve is available in nominal sizes DN 50 to 400 and in standardized installation lengths API 609 category A (DIN 3202 K1).
Type: R477: Butterfly valve, double-eccentric, manually operated, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN: 150: DN 150
Body configuration: W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure: 2: 10 bar
Connection type: 2: PN 10 / Flange EN 1092, FTF EN 558 series 20
Body material: 4: 1.4408 (SS316), ASTM A351 CF8M
Disc material: A: 1.4408 / ASTM A351 / CF8M
Shaft material: 6: 1.4542, ASTM 564 630
Liner material: T: TFM 1600 (FDA certification)
Liner fixing: L: Liner loose
Control function: 0: Manually operated (MA)
Actuator version: GB232: Gearbox, aluminium die-cast housing
Execution type: 0107: Valve free of oil and grease, cleaned on the media side and packed in a PE bag
Item number: 88787944 R477150W224A6TL0 GB232 0107
Die doppelexzentrische Absperrklappe aus Metall wird über einen manuellen Antrieb betätigt. Die Absperrklappe ist in den Nennweiten DN 50
bis 400 und in genormten Einbaulängen API 609 Kategorie A (DIN 3202 K1) verfügbar.
Typ: Absperrklappe, doppelexzentrisch, manuell betätigt, hohe Lebensdauer, geringe Reibung durch direkte Trennung Sitz/Scheibe, durchgehende und ausblassichere Welle, mit Anti-Statik-Einheit und wartungsarme Spindelabdichtung, nachstellbar
DN: 150: DN 150
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF API609 Tabelle B, EN 558 Reihe 108, EN 558 Reihe 109
Betriebsdruck: 2: 10 bar
Anschlussart: 2: PN 10 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 4: 1.4408 (SS316), ASTM A351 CF8M
Werkstoff Scheibe: A: 1.4408 / ASTM A351 / CF8M
Werkstoff Welle: 6: 1.4542, ASTM 564 630
Werkstoff Absperrdichtung: T: TFM 1600 (FDA-Zertifizierung)
Manschetten-Fixierung: L: Manschette lose
Steuerfunktion: 0: Manuell betätigt (MA)
Antriebsausführung: GB232: Handgetriebe, Aluminiumdruckgussgehäuse
Ausführungsart: 0107: Armatur öl- und fettfrei, mediumseitig gereinigt und im PE Beutel verpackt
Die doppelexzentrische Absperrklappe GEMÜ R477 Tugela aus Metall wird über einen manuellen Antrieb betätigt. Die Absperrklappe ist in den Nennweiten DN 50
bis 400 und in genormten Einbaulängen API 609 Kategorie A (DIN 3202 K1) verfügbar.
Typ: R477: Absperrklappe, doppelexzentrisch, manuell betätigt, hohe Lebensdauer, geringe Reibung durch direkte Trennung Sitz/Scheibe, durchgehende und ausblassichere Welle, mit Anti-Statik-Einheit und wartungsarme Spindelabdichtung, nachstellbar
DN: 150: DN 150
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF API609 Tabelle B, EN 558 Reihe 108, EN 558 Reihe 109
Betriebsdruck: 2: 10 bar
Anschlussart: 2: PN 10 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 4: 1.4408 (SS316), ASTM A351 CF8M
Werkstoff Scheibe: A: 1.4408 / ASTM A351 / CF8M
Werkstoff Welle: 6: 1.4542, ASTM 564 630
Werkstoff Absperrdichtung: T: TFM 1600 (FDA-Zertifizierung)
Manschetten-Fixierung: L: Manschette lose
Steuerfunktion: 0: Manuell betätigt (MA)
Antriebsausführung: GB232: Handgetriebe, Aluminiumdruckgussgehäuse
Ausführungsart: 0107: Armatur öl- und fettfrei, mediumseitig gereinigt und im PE Beutel verpackt
Artikelnummer: 88787944 R477150W224A6TL0 GB232 0107
La vanne papillon métallique à double excentrique est commandée par un actionneur manuel. La vanne papillon est disponible dans les diamètres nominaux DN 50 à 400 et dans les encombrements normalisés API 609 catégorie A (DIN 3202 K1).
Type: R477: Vanne papillon, à double excentrique, à commande manuelle, longue durée de vie, frottement réduit grâce à une séparation directe siège/papillon, axe anti-éjection et continu, avec unité anti-statique et joint d'axe nécessitant peu d'entretien, ajustable
DN: 150: DN 150
Forme du corps: W: Version annulaire (corps annulaire), dimensions face-à-face FAF API609 tableau B, EN 558 série 108, EN 558 série 109, modèle en coupe
Pression de service: 2: 10 bar
Type de raccordement: 2: PN 10 / Bride EN 1092, FTF EN 558 rangée 20
Matériau du corps: 4: 1.4408 (SS316), ASTM A351 CF8M
Matériau du disque: A: 1.4408 / ASTM A351 / CF8M
Matériau de l'axe: 6: 1.4542, ASTM 564 630
Matériau du joint d'étanchéité: T: TFM 1600 (certification FDA)
Fixation de la manchette: L: Manchette non solidaire
Fonction de commande: 0: Commande manuelle (MA)
Type d'actionneur: GB232: Engrenage manuel, aluminium
Type d'exécution: 0107: Vanne papillon sans huile ni graisse, nettoyée du côté du support et emballée dans un sac en PE
La vanne papillon métallique à double excentrique GEMÜ R477 Tugela est commandée par un actionneur manuel. La vanne papillon est disponible dans les diamètres nominaux DN 50 à 400 et dans les encombrements normalisés API 609 catégorie A (DIN 3202 K1).
Type: R477: Vanne papillon, à double excentrique, à commande manuelle, longue durée de vie, frottement réduit grâce à une séparation directe siège/papillon, axe anti-éjection et continu, avec unité anti-statique et joint d'axe nécessitant peu d'entretien, ajustable
DN: 150: DN 150
Forme du corps: W: Version annulaire (corps annulaire), dimensions face-à-face FAF API609 tableau B, EN 558 série 108, EN 558 série 109, modèle en coupe
Pression de service: 2: 10 bar
Type de raccordement: 2: PN 10 / Bride EN 1092, FTF EN 558 rangée 20
Matériau du corps: 4: 1.4408 (SS316), ASTM A351 CF8M
Matériau du disque: A: 1.4408 / ASTM A351 / CF8M
Matériau de l'axe: 6: 1.4542, ASTM 564 630
Matériau du joint d'étanchéité: T: TFM 1600 (certification FDA)
Fixation de la manchette: L: Manchette non solidaire
Fonction de commande: 0: Commande manuelle (MA)
Type d'actionneur: GB232: Engrenage manuel, aluminium
Type d'exécution: 0107: Vanne papillon sans huile ni graisse, nettoyée du côté du support et emballée dans un sac en PE
Numéro d'article: 88787944 R477150W224A6TL0 GB232 0107
The tender texts have been copied to the clipboard