Type
Filter
R91: Double plate check valve, metal
DN
Filter
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
350: DN 350
400: DN 400
450: DN 450
500: DN 500
600: DN 600
Operating pressure
Filter
2: 10 bar
3: 16 bar
Connection type
Filter
2: PN 10 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
3: PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
5: PN 25 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
6: PN 40 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
D: ANSI B16.5, Class 150, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material
Filter
2: EN-GJS-400-15 (GGG-40), epoxy coated, RAL 5010 (blue) (R91)
4: 1.4408 / ASTM A351 / CF8M
Material shut-off element
Filter
2: EN-GJS-400-15 (GGG-40), epoxy coated, RAL 5010 (blue) (R91)
4: 1.4408 / ASTM A351 / CF8M
G: CC333G / 2.0975 / C954
Material guide element
Filter
6: 14401
Seal material
Filter
N: NBR
V: FKM
W: EPDM (WRAS certification)
Spring material
Filter
6: 1.4571
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0107: Valve free of oil and grease, cleaned on the media side and packed in a PE bag
Special version
Filter
OHNE