601 8T81415400TS 25821502

Diaphragm valve, manual

Item number: 88884637
Description
Type 601 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN 8 DN 8
Body configuration T T body
Connection type 81 Clamps DIN 32676 for pipe ISO 1127 / EN 10357 series C DN 6 - 10, clamp OD 50.5 mm
Valve body material 41 1.4435 (316L), block material
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 0TS With seal adjuster, black handwheel
DN -2 25 DN 25
Connection type spigot 2 82 Clamp DIN 32676 series B
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 8 Diaphragm size 8

The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable