The GEMÜ 643 2/2-way tank bottom valve has a manual side mounted gear operator with a plastic handwheel. An integral optical position indicator is standard. The stainless steel valve body is machined from a single block (monoblock, no welded components). The metal distance piece and the operator housing are made from stainless steel.
The temperature resistant plastic handwheel prevents burns injuries at high operating temperatures
Compact design
Operator rotatable 360°
A shaft extension for the handwheel can be mounted by the user
The 2/2-way tank bottom valve has a manual side mounted gear operator with a plastic handwheel. An integral optical position indicator is standard. The stainless steel valve body is machined from a single block (monoblock, no welded components). The metal distance piece and the operator housing are made from stainless steel.
Type: 643: Tank bottom diaphragm valve, manually operated, side mounted gear operator, plastic handwheel, stainless steel distance piece, stainless steel operator housing, optical position indicator
DN: 20: DN 20
Body configuration: B: Tank bottom valve body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 2AT: Operator size 2AT, operator type 643 MG 25 for ATEX
Execution type: 1503: Ra
The GEMÜ 643 2/2-way tank bottom valve has a manual side mounted gear operator with a plastic handwheel. An integral optical position indicator is standard. The stainless steel valve body is machined from a single block (monoblock, no welded components). The metal distance piece and the operator housing are made from stainless steel.
Type: 643: Tank bottom diaphragm valve, manually operated, side mounted gear operator, plastic handwheel, stainless steel distance piece, stainless steel operator housing, optical position indicator
DN: 20: DN 20
Body configuration: B: Tank bottom valve body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 2AT: Operator size 2AT, operator type 643 MG 25 for ATEX
Execution type: 1503: Ra
Das 2/2-Wege-Bodenablassventil verfügt über einen manuellen Winkelantrieb mit einem Kunststoff-Handrad. Eine optische Stellungsanzeige ist serienmäßig integriert. Der Edelstahl-Ventilkörper ist aus einem Stück gefertigt (Monoblock, keine Schweißkonstruktion). Das metallische Zwischenstück sowie das Antriebsgehäuse bestehen aus Edelstahl.
Typ: Bodenablass-Membranventil, manuell betätigt, Winkelantrieb, Kunststoff-Handrad, Edelstahl-Zwischenstück, Edelstahl-Antriebsgehäuse, optische Stellungsanzeige
DN: 20: DN 20
Gehäuseform: B: Bodenablasskörper
Anschlussart: 88: Clamp ASME BPE, für Rohr ASME BPE, Baulänge FTF EN 558 Reihe 7, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 5M: PTFE/EPDM zweiteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2AT: Antriebsgröße 2AT, Antrieb Typ 643 MG 25 für ATEX
Ausführungsart: 1503: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE3, innen/außen elektropoliert
Oberfläche: 1503: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE3, innen/außen elektropoliert
Membrangröße: 25: Membrangröße 25
Das 2/2-Wege-Bodenablassventil GEMÜ 643 verfügt über einen manuellen Winkelantrieb mit einem Kunststoff-Handrad. Eine optische Stellungsanzeige ist serienmäßig integriert. Der Edelstahl-Ventilkörper ist aus einem Stück gefertigt (Monoblock, keine Schweißkonstruktion). Das metallische Zwischenstück sowie das Antriebsgehäuse bestehen aus Edelstahl.
Typ: 643: Bodenablass-Membranventil, manuell betätigt, Winkelantrieb, Kunststoff-Handrad, Edelstahl-Zwischenstück, Edelstahl-Antriebsgehäuse, optische Stellungsanzeige
DN: 20: DN 20
Gehäuseform: B: Bodenablasskörper
Anschlussart: 88: Clamp ASME BPE, für Rohr ASME BPE, Baulänge FTF EN 558 Reihe 7, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 5M: PTFE/EPDM zweiteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2AT: Antriebsgröße 2AT, Antrieb Typ 643 MG 25 für ATEX
Ausführungsart: 1503: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE3, innen/außen elektropoliert
Oberfläche: 1503: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE3, innen/außen elektropoliert
Membrangröße: 25: Membrangröße 25
Artikelnummer: 88737667 643 20B88405M02AT 1503
La vanne de fond de cuve 2/2 voies GEMÜ 643 dispose d'un actionneur manuel angulaire à volant en plastique. Un indicateur optique de position est intégré de série. Le corps de vanne en acier inoxydable est fabriqué en une seule pièce (monobloc, pas de construction soudée). La rehausse métallique et le boîtier d'actionneur sont en acier inoxydable.
Type: 643: Vanne à membrane de fond de cuve, commande manuelle latérale, volant en plastique, rehausse en inox, carter de l'actionneur en inox, indicateur optique de position
DN: 20: DN 20
Forme du corps: B: Corps de vanne de fond de cuve
Type de raccordement: 88: Clamps ASME BPE encombrement EN 558 série 7
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 5M: PTFE/EPDM deux pièces
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2AT: Taille d'actionneur 2AT, actionneur type 643, taille de membrane 25 pour ATEX
Type d'exécution: 1503: Ra
La vanne de fond de cuve 2/2 voies GEMÜ 643 dispose d'un actionneur manuel angulaire à volant en plastique. Un indicateur optique de position est intégré de série. Le corps de vanne en acier inoxydable est fabriqué en une seule pièce (monobloc, pas de construction soudée). La rehausse métallique et le boîtier d'actionneur sont en acier inoxydable.
Type: 643: Vanne à membrane de fond de cuve, commande manuelle latérale, volant en plastique, rehausse en inox, carter de l'actionneur en inox, indicateur optique de position
DN: 20: DN 20
Forme du corps: B: Corps de vanne de fond de cuve
Type de raccordement: 88: Clamps ASME BPE encombrement EN 558 série 7
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 5M: PTFE/EPDM deux pièces
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2AT: Taille d'actionneur 2AT, actionneur type 643, taille de membrane 25 pour ATEX
Type d'exécution: 1503: Ra
The tender texts have been copied to the clipboard