The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Suitable for particulate and abrasive media
Stainless steel body suitable for corrosive environments
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: H/N: Operator size H/N
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: H/N: Operator size H/N
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88831888 687 40D59405M1H/N 1507-C
Das 2/2-Wege-Membranventil verfügt über einen wartungsarmen Kunststoff-Membranantrieb und wird pneumatisch betätigt. Das Ventil besitzt ein Zwischenstück aus Metall. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Typ: Membranventil, pneumatisch betätigt, Kunststoffantrieb, Edelstahl-Zwischenstück
DN: 40: DN 40
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 5M: PTFE/EPDM zweiteilig
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: H/N: Antriebsgröße H/N
Ausführungsart: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Oberfläche: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Membrangröße: 40: Membrangröße 40
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Das 2/2-Wege-Membranventil GEMÜ 687 verfügt über einen wartungsarmen Kunststoff-Membranantrieb und wird pneumatisch betätigt. Das Ventil besitzt ein Zwischenstück aus Metall. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Typ: 687: Membranventil, pneumatisch betätigt, Kunststoffantrieb, Edelstahl-Zwischenstück
DN: 40: DN 40
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 5M: PTFE/EPDM zweiteilig
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: H/N: Antriebsgröße H/N
Ausführungsart: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Oberfläche: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Membrangröße: 40: Membrangröße 40
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Artikelnummer: 88831888 687 40D59405M1H/N 1507-C
La vanne à membrane 2/2 voies dispose d'un actionneur pneumatique à membrane en plastique nécessitant peu d'entretien. La vanne possède une rehausse en métal. Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ».
Type: 687: Vanne à membrane, commande pneumatique, actionneur en plastique, rehausse en inox
DN: 40: DN 40
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 59: Embouts ASME BPE / DIN 11866 Reihe C
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 5M: PTFE/EPDM deux pièces
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: H/N: Taille d'actionneur H/N
Type d'exécution: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Surface: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Taille de membrane: 40: Taille de membrane 40
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
La vanne à membrane 2/2 voies GEMÜ 687 dispose d'un actionneur pneumatique à membrane en plastique nécessitant peu d'entretien. La vanne possède une rehausse en métal. Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ».
Type: 687: Vanne à membrane, commande pneumatique, actionneur en plastique, rehausse en inox
DN: 40: DN 40
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 59: Embouts ASME BPE / DIN 11866 Reihe C
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 5M: PTFE/EPDM deux pièces
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: H/N: Taille d'actionneur H/N
Type d'exécution: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Surface: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Taille de membrane: 40: Taille de membrane 40
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
Numéro d'article: 88831888 687 40D59405M1H/N 1507-C
The tender texts have been copied to the clipboard