The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
Communication and programming interface IO-Link
Adjustable switch point tolerances
Speed-AP function for fast mounting and initialization
High visibility position indicator by LED
Can be fitted to GEMÜ valves or third-party actuators
On-site or remote end position programming via programming input
The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
Type: 1235: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: 3S: Open / Closed position feedback, high visibility optical position indicator
Electrical connection: M125: M12 plug, 5-pin
Travel sensor version: 075: Potentiometer, 75 mm length
Housing material: G10: PVDF base, black, PP cover, M16 thread PEEK
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
Type: 1235: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: 3S: Open / Closed position feedback, high visibility optical position indicator
Electrical connection: M125: M12 plug, 5-pin
Travel sensor version: 075: Potentiometer, 75 mm length
Housing material: G10: PVDF base, black, PP cover, M16 thread PEEK
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88365659 1235000Z3SM125075G10 0101
Der Stellungsrückmelder ist für die Montage auf pneumatisch betätigte Linearantriebe und durch spezifische Anbauteile ebenfalls für pneumatisch betätigte Schwenkantriebe sowie weitere ausgewählte Antriebsvarianten geeignet. Die Position der Ventilspindel wird durch die spielfreie und kraftschlüssige Adaption zuverlässig elektronisch erfasst und ausgewertet. Intelligente mikroprozessorgesteuerte Funktionen erleichtern die Inbetriebnahme und unterstützen im Betrieb. Die aktuelle Stellung des Ventils wird über Weitsicht-LEDs angezeigt und über elektrische Signale zurückgemeldet.
Typ: Elektrischer Stellungsrückmelder
Feldbus: 000: Ohne
Zubehör: Z: Zubehör
Geräteausführung: 3S: Auf/Zu Stellungsrückmeldung, optische Weitsichtstellungsanzeige
Elektrischer Anschluss: M125: M12 Stecker, 5-polig
Weggeberausführung: 075: Potentiometer 75 mm Länge
Gehäusewerkstoff: G10: Unterteil PVDF schwarz, Oberteil PPR natur, M16 Gewinde PEEK
Ausführungsart: 0101: Mediumsbereich auf Lackverträglichkeit gereinigt, Teile in Folie eingeschweißt
Der Stellungsrückmelder GEMÜ 1235 ist für die Montage auf pneumatisch betätigte Linearantriebe und durch spezifische Anbauteile ebenfalls für pneumatisch betätigte Schwenkantriebe sowie weitere ausgewählte Antriebsvarianten geeignet. Die Position der Ventilspindel wird durch die spielfreie und kraftschlüssige Adaption zuverlässig elektronisch erfasst und ausgewertet. Intelligente mikroprozessorgesteuerte Funktionen erleichtern die Inbetriebnahme und unterstützen im Betrieb. Die aktuelle Stellung des Ventils wird über Weitsicht-LEDs angezeigt und über elektrische Signale zurückgemeldet.
Typ: 1235: Elektrischer Stellungsrückmelder
Feldbus: 000: Ohne
Zubehör: Z: Zubehör
Geräteausführung: 3S: Auf/Zu Stellungsrückmeldung, optische Weitsichtstellungsanzeige
Elektrischer Anschluss: M125: M12 Stecker, 5-polig
Weggeberausführung: 075: Potentiometer 75 mm Länge
Gehäusewerkstoff: G10: Unterteil PVDF schwarz, Oberteil PPR natur, M16 Gewinde PEEK
Ausführungsart: 0101: Mediumsbereich auf Lackverträglichkeit gereinigt, Teile in Folie eingeschweißt
Artikelnummer: 88365659 1235000Z3SM125075G10 0101
L'indicateur électrique de position GEMÜ 1235 convient pour un montage sur des actionneurs linéaires à commande pneumatique. La position de l'axe de la vanne est captée et analysée de manière fiable par voie électronique grâce à l'adaptation sans jeu et à une liaison par retour de force (ressort). Des fonctions intelligentes contrôlées par microprocesseur facilitent la mise en service et simplifient l'utilisation. La position actuelle de la vanne est indiquée par des LED visibles de loin et transmise au moyen de signaux électriques.
Type: 1235: Indicateurs électriques de position avec indication optique pour actionneurs linéaires, programmation intelligente, embase PVDF
Bus de terrain: 000: Sans
Accessoire: Z: Accessoire
Version: 3S: 2 x contacts à fermeture, indicateur optique de position visible de loin
Connexion électrique: M125: Connecteur mâle M12, 5 pôles (5 pôles affectés)
Course capteur de déplacement: 075: Potentiomètre 75 mm de course
Matériau du corps: G10: Embase PVDF noir, couvercle PP, filetage M16 PEEK
Type d'exécution: 0101: Pièces en contact avec le fluide nettoyées pour assurer l'adhésion de la peinture et emballées dans un sachet en plastique hermétique
L'indicateur électrique de position GEMÜ 1235 convient pour un montage sur des actionneurs linéaires à commande pneumatique. La position de l'axe de la vanne est captée et analysée de manière fiable par voie électronique grâce à l'adaptation sans jeu et à une liaison par retour de force (ressort). Des fonctions intelligentes contrôlées par microprocesseur facilitent la mise en service et simplifient l'utilisation. La position actuelle de la vanne est indiquée par des LED visibles de loin et transmise au moyen de signaux électriques.
Type: 1235: Indicateurs électriques de position avec indication optique pour actionneurs linéaires, programmation intelligente, embase PVDF
Bus de terrain: 000: Sans
Accessoire: Z: Accessoire
Version: 3S: 2 x contacts à fermeture, indicateur optique de position visible de loin
Connexion électrique: M125: Connecteur mâle M12, 5 pôles (5 pôles affectés)
Course capteur de déplacement: 075: Potentiomètre 75 mm de course
Matériau du corps: G10: Embase PVDF noir, couvercle PP, filetage M16 PEEK
Type d'exécution: 0101: Pièces en contact avec le fluide nettoyées pour assurer l'adhésion de la peinture et emballées dans un sachet en plastique hermétique
Numéro d'article: 88365659 1235000Z3SM125075G10 0101
The tender texts have been copied to the clipboard