The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
Fieldbus connection AS-Interface and DeviceNet (optional)
Communication and programming interface IO-Link
Adjustable switch point tolerances
Speed-AP function for fast mounting and initialization
High visibility position indicator by LED
Can be fitted to GEMÜ valves or third-party actuators
On-site or remote end position programming via programming input
The electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
Type: 1242: Electrical position indicator
Fieldbus: A2: AS-Interface, 31 slaves, 4I/4O
Accessory: Z: Accessory
Housing material: 14: Aluminium base, PC cover
Device version: 00: Position feedback Open / Closed
Electrical connection: 01: M12 plug, 5-pin
Option: 00: Without
Switch: E0: Electronics
Connection diagram: 01: M12 plug, 5-pin
Travel sensor version: 050: Potentiometer, 50 mm length
Special version: X: ATEX(2014/34/EU), IECEx
The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
Type: 1242: Electrical position indicator
Fieldbus: A2: AS-Interface, 31 slaves, 4I/4O
Accessory: Z: Accessory
Housing material: 14: Aluminium base, PC cover
Device version: 00: Position feedback Open / Closed
Electrical connection: 01: M12 plug, 5-pin
Option: 00: Without
Switch: E0: Electronics
Connection diagram: 01: M12 plug, 5-pin
Travel sensor version: 050: Potentiometer, 50 mm length
Special version: X: ATEX(2014/34/EU), IECEx
Item number: 88685176 1242 A2Z14000100E001050 X
Der Stellungsrückmelder ist für die Montage auf pneumatisch betätigte Antriebe geeignet. Die Position der Ventilspindel wird durch die spielfreie und kraftschlüssige Adaption zuverlässig elektronisch erfasst und ausgewertet. Intelligente mikroprozessorgesteuerte Funktionen erleichtern die Inbetriebnahme und unterstützen im Betrieb. Die aktuelle Stellung des Ventils wird über Weitsicht-LEDs angezeigt und über elektrische Signale zurückgemeldet. GEMÜ 1242 wurde speziell für Ventile mit einem Hub von 2 bis 75 mm konstruiert.
Typ: Elektrischer Stellungsrückmelder
Feldbus: A2: AS-Interface, 31 Slaves, 4E/4A
Zubehör: Z: Zubehör
Gehäusewerkstoff: 14: Unterteil Aluminium, Oberteil PC
Geräteausführung: 00: Stellungsrückmeldung Auf/Zu
Elektrischer Anschluss: 01: M12 Einbaustecker, 5-polig
Option: 00: ohne
Schalter: E0: Elektronik
Anschlussplan: 01: M12 Einbaustecker, 5-polig
Weggeberausführung: 050: Potentiometer 50 mm Länge
Sonderausführung: X: ATEX(2014/34/EU), IECEx
Der Stellungsrückmelder GEMÜ 1242 ist für die Montage auf pneumatisch betätigte Antriebe geeignet. Die Position der Ventilspindel wird durch die spielfreie und kraftschlüssige Adaption zuverlässig elektronisch erfasst und ausgewertet. Intelligente mikroprozessorgesteuerte Funktionen erleichtern die Inbetriebnahme und unterstützen im Betrieb. Die aktuelle Stellung des Ventils wird über Weitsicht-LEDs angezeigt und über elektrische Signale zurückgemeldet. GEMÜ 1242 wurde speziell für Ventile mit einem Hub von 2 bis 75 mm konstruiert.
Typ: 1242: Elektrischer Stellungsrückmelder
Feldbus: A2: AS-Interface, 31 Slaves, 4E/4A
Zubehör: Z: Zubehör
Gehäusewerkstoff: 14: Unterteil Aluminium, Oberteil PC
Geräteausführung: 00: Stellungsrückmeldung Auf/Zu
Elektrischer Anschluss: 01: M12 Einbaustecker, 5-polig
Option: 00: ohne
Schalter: E0: Elektronik
Anschlussplan: 01: M12 Einbaustecker, 5-polig
Weggeberausführung: 050: Potentiometer 50 mm Länge
Sonderausführung: X: ATEX(2014/34/EU), IECEx
Artikelnummer: 88685176 1242 A2Z14000100E001050 X
L'indicateur électrique de position est conçu pour être monté sur des actionneurs à commande pneumatique. La position de l'axe de la vanne est détectée et analysée de manière fiable par voie électronique grâce à l'adaptation sans jeu et à liaison par force. Des fonctions intelligentes contrôlées par microprocesseur facilitent la mise en service et simplifient l'utilisation. La position actuelle de la vanne est indiquée par des LED visibles de loin et transmise au moyen de signaux électriques. GEMÜ 1242 a été spécialement conçu pour les vannes d'une course comprise entre 2 et 75 mm.
Type: 1242: Capteur de position
Bus de terrain: A2: AS-Interface, 31 Slaves, 4E/4A
Accessoire: Z: Accessoire
Gehäusewerkstoff: 14: Unterteil Aluminium, Oberteil PC
Version d'appareil: 00: Recopie de position Ouvert/Fermé
Connexion électrique: 01: Connecteur mâle M12, 5 pôles
Option: 00: sans
Détecteur: E0: Électronique
Type de capteur: 050: Potentionmètre 50 mm long.
Version spéciale: X: ATEX(2014/34/EU), IECEx
L'indicateur électrique de position GEMÜ 1242 est conçu pour être monté sur des actionneurs à commande pneumatique. La position de l'axe de la vanne est détectée et analysée de manière fiable par voie électronique grâce à l'adaptation sans jeu et à liaison par force. Des fonctions intelligentes contrôlées par microprocesseur facilitent la mise en service et simplifient l'utilisation. La position actuelle de la vanne est indiquée par des LED visibles de loin et transmise au moyen de signaux électriques. GEMÜ 1242 a été spécialement conçu pour les vannes d'une course comprise entre 2 et 75 mm.
Type: 1242: Capteur de position
Bus de terrain: A2: AS-Interface, 31 Slaves, 4E/4A
Accessoire: Z: Accessoire
Gehäusewerkstoff: 14: Unterteil Aluminium, Oberteil PC
Version d'appareil: 00: Recopie de position Ouvert/Fermé
Connexion électrique: 01: Connecteur mâle M12, 5 pôles
Option: 00: sans
Détecteur: E0: Électronique
Type de capteur: 050: Potentionmètre 50 mm long.
Version spéciale: X: ATEX(2014/34/EU), IECEx
Numéro d'article: 88685176 1242 A2Z14000100E001050 X
The tender texts have been copied to the clipboard