532 20D1137 51 1 2286

Globe valve, pneumatic

Item number: 88480128
Description
Type 532 Globe valve, pneumatically operated, aluminium piston actuator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 11 Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 1 Actuator size 1
Execution type 2286 Type 512, gasket, item30 from Economy, type 532,gasket, item 4 from Economy

The GEMÜ 532 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut-off or control valve
  • Robust actuator housing made of aluminium
  • Low frictional forces due to sleeve in the actuator head enable good control characteristics
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Available with stainless steel bellows as spindle seal
  • Suitable for vacuum up to 20 mbar (a)