534 50D 837 51 2 2286

Globe valve, pneumatic

Item number: 88480110
Description
Type 534 Globe valve, pneumatically operated, plastic piston actuator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 2 Operator size 2
Execution type 2286 Type 512, gasket, item30 from Economy, type 532,gasket, item 4 from Economy

The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut-off or control valve
  • Low actuator weight due to plastic body
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Standard actuator can be replaced with 530 or 532 on request
  • Suitable for vacuum up to 20 mbar (a)