The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.
Hermetic separation between medium and actuator due to PD sealing technology
Long service life with over 10 million cycle duties
Flexible and fast program changes thanks to freely programmable filling curves
Fast filling cycles (less than 400 ms) possible
Designed according to Hygienic Design guidelines and EHEDG certified
FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system
The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.
Type: F60: Stainless steel PD valve, motorized
DN: 25: DN 25
Body configuration: D: Cut model
Connection type, spigot 1: 86: Clamp DIN 32676 series A
Valve body material: C3: 1.4435, investment casting
Seal material: 5: PTFE
Adaption valve body: 4: Adaption for PD size 4
Electric actuator size: 4: F60 with external dia. 40.0 mm
Voltage / Frequency: D1: 48 V DC
Control module: LN: OPEN/CLOSE and positioner, in combination with GEMÜ 1282 controller
Cable length: 3: 3.0 m
Execution type: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter: M: 34 mm
Regulating cone: M: equal-percentage, Kv value: 12m³/h
The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.
Type: F60: Stainless steel PD valve, motorized
DN: 25: DN 25
Body configuration: D: Cut model
Connection type, spigot 1: 86: Clamp DIN 32676 series A
Valve body material: C3: 1.4435, investment casting
Seal material: 5: PTFE
Adaption valve body: 4: Adaption for PD size 4
Electric actuator size: 4: F60 with external dia. 40.0 mm
Voltage / Frequency: D1: 48 V DC
Control module: LN: OPEN/CLOSE and positioner, in combination with GEMÜ 1282 controller
Cable length: 3: 3.0 m
Execution type: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter: M: 34 mm
Regulating cone: M: equal-percentage, Kv value: 12m³/h
Item number: 88779023 F6025D86C3544D1 LN31502MM
Das elektromotorisch betätigte 2/2-Wege-Füllventil GEMÜ F60 ist für extrem genaue und schnelle Füllprozesse in aseptischen und hygienischen Anwendungsbereichen konzipiert. GEMÜ F60 ermöglicht eine Ansteuerung in Echtzeit, ultraschnelle Lastwechsel und hohe Durchflussmengen von bis zu 18.500 l/h. Das Dichtprinzip des Ventils beruht auf der GEMÜ PD-Technologie, wodurch der Antrieb vom Medium hermetisch getrennt ist. Alle Antriebsteile (die Dichtelemente ausgenommen) sind aus Edelstahl.
Typ: Edelstahl PD-Ventil, e-motorisch
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart, Stutzen 1: 86: Clamp DIN 32676 Reihe A
Werkstoff Ventilkörper: C3: 1.4435, Feinguss
Dichtwerkstoff: 5: PTFE
Adaption Ventilkörper: 4: Adaption für PD-Größe 4
Antriebsgröße E-Antrieb: 4: F60 mit Außen-Ø 40,0 mm
Spannung / Frequenz: D1: 48 V DC
Regelmodul: LN: AUF/ZU und Stellungsregler, in Kombination mit GEMÜ 1282 Controller
Kabellänge: 3: 3,0m
Ausführungsart: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3, innen mechanisch poliert
Oberfläche: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3 innen mechanisch poliert
Sitzdurchmesser: M: 34 mm
Regelkegel: M: gleichprozentig Kv-Wert: 12m³/h
Das elektromotorisch betätigte 2/2-Wege-Füllventil GEMÜ F60 ist für extrem genaue und schnelle Füllprozesse in aseptischen und hygienischen Anwendungsbereichen konzipiert. GEMÜ F60 ermöglicht eine Ansteuerung in Echtzeit, ultraschnelle Lastwechsel und hohe Durchflussmengen von bis zu 18.500 l/h. Das Dichtprinzip des Ventils beruht auf der GEMÜ PD-Technologie, wodurch der Antrieb vom Medium hermetisch getrennt ist. Alle Antriebsteile (die Dichtelemente ausgenommen) sind aus Edelstahl.
Typ: F60: Edelstahl PD-Ventil, e-motorisch
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart, Stutzen 1: 86: Clamp DIN 32676 Reihe A
Werkstoff Ventilkörper: C3: 1.4435, Feinguss
Dichtwerkstoff: 5: PTFE
Adaption Ventilkörper: 4: Adaption für PD-Größe 4
Antriebsgröße E-Antrieb: 4: F60 mit Außen-Ø 40,0 mm
Spannung / Frequenz: D1: 48 V DC
Regelmodul: LN: AUF/ZU und Stellungsregler, in Kombination mit GEMÜ 1282 Controller
Kabellänge: 3: 3,0m
Ausführungsart: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3, innen mechanisch poliert
Oberfläche: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3 innen mechanisch poliert
Sitzdurchmesser: M: 34 mm
Regelkegel: M: gleichprozentig Kv-Wert: 12m³/h
Artikelnummer: 88779023 F6025D86C3544D1 LN31502MM
La vanne de remplissage à commande motorisée 2/2 voies GEMÜ F60 est conçue pour les processus de remplissage extrêmement précis et rapides dans les domaines d'application aseptiques et hygiéniques. GEMÜ F60 permet un pilotage en temps réel, des variations de charge ultra-rapides et des débits élevés atteignant jusqu'à 18 500 l/h. Le principe d'étanchement de la vanne repose sur la technologie PD (Plug Design) de GEMÜ, qui consiste à isoler hermétiquement l'actionneur du fluide. Tous les composants de l'actionneur (excepté les joints) sont en inox.
Type: F60: Vanne PD en inox, moteur électrique
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement, embout 1: 86: Clamp DIN 32676 série A
Matériau du corps de vanne: C3: 1.4435, inox de fonderie
Matériau d'étanchéité: 5: PTFE
Adaptation corps de vanne: 4: Adaptation pour taille PD 4
Taille d'actionneur électrique: 4: F60 avec Ø extérieur 40,0 mm
Tension/Fréquence: D1: 48V DC
Module de régulation: LN: OUVERT/FERMÉ et positionneur, en combinaison avec le contrôleur GEMÜ 1282
Longueur de câble: 3: 3,0m
Type d'exécution: 1502: Ra ≤ 0,8 µm (30 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 H3, intérieur poli mécaniquement
Surface: 1502: Ra ≤ 0,8 µm (30 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 H3 intérieur poli mécaniquement
Clapet de régulation: M: proportionnel, valeur Kv : 12m³/h
La vanne de remplissage à commande motorisée 2/2 voies GEMÜ F60 est conçue pour les processus de remplissage extrêmement précis et rapides dans les domaines d'application aseptiques et hygiéniques. GEMÜ F60 permet un pilotage en temps réel, des variations de charge ultra-rapides et des débits élevés atteignant jusqu'à 18 500 l/h. Le principe d'étanchement de la vanne repose sur la technologie PD (Plug Design) de GEMÜ, qui consiste à isoler hermétiquement l'actionneur du fluide. Tous les composants de l'actionneur (excepté les joints) sont en inox.
Type: F60: Vanne PD en inox, moteur électrique
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement, embout 1: 86: Clamp DIN 32676 série A
Matériau du corps de vanne: C3: 1.4435, inox de fonderie
Matériau d'étanchéité: 5: PTFE
Adaptation corps de vanne: 4: Adaptation pour taille PD 4
Taille d'actionneur électrique: 4: F60 avec Ø extérieur 40,0 mm
Tension/Fréquence: D1: 48V DC
Module de régulation: LN: OUVERT/FERMÉ et positionneur, en combinaison avec le contrôleur GEMÜ 1282
Longueur de câble: 3: 3,0m
Type d'exécution: 1502: Ra ≤ 0,8 µm (30 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 H3, intérieur poli mécaniquement
Surface: 1502: Ra ≤ 0,8 µm (30 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 H3 intérieur poli mécaniquement
Clapet de régulation: M: proportionnel, valeur Kv : 12m³/h
Numéro d'article: 88779023 F6025D86C3544D1 LN31502MM
The tender texts have been copied to the clipboard