8257 10DG412 71 24 DC

Solenoid valve,pos. lift dia.

Item number: 88347317
Description
Type 8257 Solenoid valve, with positive lift diaphragm, Solenoid valve, with positive lift diaphragm
Body configuration D 2/2-way body
Connection type G4 G 1/2, threaded sockets DIN ISO 228
Valve body material 12 CW617N (brass)
Seal material 7 HNBR, HNBR
Control function 1 Normally closed (NC), Normally closed (NC)
Voltage 24 24 V, 24 V
Frequency DC DC, DC

The GEMÜ 8257 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.

  • Valve operates without minimum pressure differential
  • Soft closing action
  • Compact design
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • Optimum media compatibility due to choice of materials
  • NPT thread available
  • Option: for liquids and steam up to 150 °C