M75 10D 1 5 422FX500-C

Solenoid valve

Item number: 88741248
Description
Type M75 Solenoid valve
DN 10 DN 10
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 5 PP, polypropylene reinforced ??
Seal material 4 FPM
Control function 2 Normally open (NO)
Actuator version 2F Actuator size 2 NC = 80 N NO = 50 N
Voltage/frequency X5 110-230 V AC/DC
Electrical connection 00 Plug design A, without cable socket
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ M75 directly controlled 2/2-way process solenoid valve has innovative double bellows as a seal, with which the pressure forces can be compensated. The plastic encapsulated compact coil is available in several supply voltages. O-rings in various designs ensure hermetic separation between medium and actuator. The valve is suitable for liquid and gaseous media in open/close applications with short operating times. The GEMÜ M75 has a manual override and an energy-saving reduction in holding current as standard.

  • Compact design thanks to the small solenoid
  • Resistant against corrosive media
  • Low maintenance
  • Suitable for vacuum
  • GEMÜ electrical position indicator can be fitted