GEMÜ 1250 is a limit switch with bistable reed contact (SPDT) for GEMÜ flowmeters with magnetic float. Simple fitting and setting by clamping to the flowmeter. Electrical connection via cable gland. ATEX version on request.
- ATEX version available as an option
- Simple mounting by clamping to flowmeter
- Function independent of operating pressure, conductivity, concentration or density of the medium
- Electrical connection type:
- Protection class: IP 65
- Switch type: Change-over contact
- Supply voltage: max. 175, max. 250 V DC or peak AC