GEMÜ PPF

Multifunction adapter

  • Description
  • Features
  • Technical specifications

With the GEMÜ PPF multifunction adapter, the penetration of foreign particles during the installation of diaphragm valves can be prevented. It can also be used to conduct welding gas when welding the bodies onto the piping. It is also possible to supply and conduct passivation media or to carry out an endoscopic examination of the weld seams.

  • Protection of the valve seat in diaphragm valves
  • Suitable for a weld gas pipeline
  • No contamination of the plant by adhesive residues (as in conventional seat masking by welding)
  • Suitable for passivation and pipe flushing
  • Connection facility for performing pressure tests
  • Flushing with full flow capability (no sediments in the valve)
  • Re-usable
  • Material: 1.4435, investment casting material
  • Seal material : EPDM
  • Diaphragm sizes : 8 | 10 | 25 | 40 | 50 | 80 | 100
  • Max. operating pressure: 16 bar
  • Conformities : FDA | USP

Product news

10.06.2020

Safe installation and commissioning of diaphragm valves with GEMÜ PPF multifunction adapters