This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 711

Manually operated ball valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 711 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • TA-Luft compliant
  • Seal material made of PTFE and FPM
  • Antistatic device
  • Connection: Flange; Spigot; Threaded socket
  • Actuator: Manual
  • Body material: 1.4408, investment casting material
  • Conformities: EAC; FDA; TA Luft (German Clean Air Act)
  • Max. operating pressure: 63 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4''); DN 125 (5'')

Fitting Accessories

Product video

How ball valves work

00:43 min
2461 Views
Online since 16.09.2015
UHT Test plant of the dairy school

Product applications

UHT Test plant of the dairy school

Dairy specialists and engineers at the Bavarian State Institute for Agriculture in Kempten (a teaching, testing and technical centre for the dairy industry) have a new and innovative UHT-ESL testing plant at their disposal for training purposes in the college. In collaboration with plant engineers, the latest technological concepts and components have been developed and integrated into the plant. GEMÜ supplied not only globe valves, ball valves and aseptic diaphragm valves, but also the appropriate multi-port valve blocks made of stainless steel.

Product news

25.02.2019

From a single source – Manual GEMÜ ball valves with integrated position feedback