This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 740

Manually operated ball valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 740 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is available either in PTFE or TFMTM.

  • Suitable for vacuum applications
  • FDA compliant to FDA 21 CFT 177.550
  • CIP/SIP capable
  • Low maintenance and reliable spindle sealing
  • Reduced torque
  • High-grade surface finish
  • ATEX version available as an option
  • Standard interface (connection flange acc. to ISO 5211)
  • Antistatic device
  • Connection: Clamp; Spigot
  • Actuator: Manual
  • Body material: 1.4404 (CF3M), investment casting material
  • Conformities: EAC; FDA; TA Luft (German Clean Air Act)
  • Max. operating pressure: 63 bar
  • Max. media temperature: 220 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')

Fitting Accessories

Product video

How ball valves work

00:43 min
1040 Views
Online since 16.09.2015
CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

Product applications

CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

In water treatment and product filtration, filter presses separate solids and liquids in substances such as slurries or suspensions. The mixture of substances to be separated is pressed against the filter cloths via a pump with a pressure of 10–20 bar. The solid parts of the mixture are caught by the filter, forming a filter cake. If the filter press is full, compressed air is used in some procedures to dry the filter cake.

Product news

25.02.2019

From a single source – Manual GEMÜ ball valves with integrated position feedback