This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 751

Pneumatically operated ball valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 751 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • TA-Luft compliant
  • Seal material made of PTFE and FPM
  • Antistatic device
  • Connection: Flange; Spigot; Threaded socket
  • Actuator: Pneumatic
  • Body material: 1.4408, investment casting material
  • Conformities: EAC; FDA; TA Luft (German Clean Air Act)
  • Max. operating pressure: 63 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4''); DN 125 (5'')

Product video

How ball valves work

00:43 min
2432 Views
Online since 16.09.2015
Steam sterilization

Product applications

Steam sterilization

The company Holzner plans and constructs steam sterilizers for the medical technology sector (in accordance with DIN285), in which micro-organisms are deactivated or removed due to the combined effect of steam and pressure. GEMÜ seat valves and ball valves are applied.