GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 600HP

Pneumatically operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 600 HP 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. A stroke limiter, a manual override and an optical position indicator are integrated as standard.

  • High flow rates
  • Minimal deadleg
  • Optional flow direction and installation position
  • Due to its design particularly suitable for polishing agents and slurries
  • Extensive range of accessories
  • Connection: Butt weld spigot
  • Actuator: Pneumatic
  • Actuator movement: Linear actuator
  • Body material: PFA inliner; PVDF outliner
  • Max. operating pressure: 6 bar
  • Max. media temperature: 90 ° C
  • Nominal sizes: DN 40 (1 1/2''); DN 50 (2'')
  • Control valve