This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 630

Pneumatically operated diaphragm valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 600 and GEMÜ 630 2/2-way diaphragm valves have a low maintenance plastic piston actuator and are pneumatically operated. An integral optical position indicator is standard. GEMÜ 600 (DN 25 - 50) is also equipped with a stroke limiter. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Variable spring set for operating pressures up to 10 bar upstream and downstream
  • Mounting plates for height compensation of differing body dimensions and nominal sizes available
  • Actuator top rotatable 4 x 90°(diaphragm size 25 - 50)
  • Extensive range of accessories
  • Connection: Flare; Solvent cement socket; Spigot; Threaded socket; Union end
  • Actuator: Pneumatic
  • Body material: ABS; Inliner PP-H, grey / outliner PP, reinforced; PP (GF); PP-H; PVC-U; PVDF
  • Conformities: ; FDA
  • Max. operating pressure: 6 bar
  • Max. media temperature: 80 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 12; DN 15 (1/2''); DN 20 (3/4'')
  • Control valve

Fitting Accessories

Product video

How diaphragm valves with plastic valve bodies work

00:44 min
323 Views
Online since 16.09.2015