GEMÜ 635

Pneumatically operated diaphragm valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 635 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Compact design
  • Extensive range of accessories
  • Nominal sizes*: DN 10 to 20
  • Media temperature: -10 to 80 °C
  • Ambient temperature: 10 to 55 °C
  • Operating pressure*: 0 to 10 bar
  • Connection types:
  • Body materials:
  • Conformities: EAC | FDA

Fitting Accessories

Product video

Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15-DN300 diaphragms

10:43 min
1727 Views
Online since 16.09.2015