GEMÜ 649 eSyDrive

Motorized diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to open/close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.

  • Hermetic separation between medium and actuator
  • Installation for optimized draining is possible
  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
  • Media temperature:-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 10 to 65
  • Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:Belgaqua | BSE/TSE | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP

Product video

Motorized valves | 1. Functions GEMÜ eSyDrive

03:15 min
644 Views
Online since 14.12.2021

Product news

02.03.2022

New variety of GEMÜ eSyLite motorized actuator