Diaphragm valve GEMÜ 650TL is a manual take-off valve with a pneumatic fail safe function. The valve can only be operated manually (opened/closed) if the actuator is supplied with compressed air. If this supply is interrupted, the valve closes due to the force of the spring and can no longer be opened manually.
- Hermetic separation between medium and actuator
- Ergonomic handwheel
- Additional pneumatic actuator for closing from a central control system
- CIP/SIP capable
- Optional flow direction and installation position
- Media temperature :-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 8 bar
- Nominal sizes:DN 4 to 25
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435 (BN2), block material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
- Diaphragm materials:EPDM | PTFE/EPDM
- Conformities:CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
Product video
How diaphragm valves with metal valve bodies work
00:40 min
5629 Views
Online since 16.09.2015