GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 677HP

Manually operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 677 HPW 2/2-way diaphragm valve has a low maintenance plastic handwheel and is manually operated. An integral optical position indicator is standard.

  • High flow rates
  • Minimal deadleg
  • Optional flow direction and installation position
  • Due to its design particularly suitable for polishing agents and slurries
  • Extensive range of accessories
  • Connection: Butt weld spigot
  • Actuator: Manual
  • Actuator movement: Linear actuator
  • Body material: PVDF
  • Max. operating pressure: 10 bar
  • Max. media temperature: 80 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')
Ultra purification of high purity water / Polisher and distribution

Product applications

Ultra purification of high purity water / Polisher and distribution

The quality of the high purity water used in the production facilities of a research laboratory where special wafers and test wafers are produced is of paramount importance. The water required is used in the most varied steps of wafer production. The quality of usual high purity water is not sufficient for these special application criteria with regard to particles and harmful ions. As the number of the residual molecules contained in the medium can be too high, the purified water has to be further purified.

News for this product

11.12.2017

Even at high temperatures and under compressive stress

Thanks to making consistent improvements to processes and investments in state-of-the-art manufacturing technologies, valve specialist GEMÜ can offer its customers plastic diaphragm valves with a significantly higher pressure-temperature rating.

News for this product

11.12.2017

Hochreines Membranventil GEMÜ 677HP PurePlus

Durch konsequente Prozessverbesserungen und Investitionen in modernste Herstelltechnologien kann der Ventilspezialist GEMÜ seinen Kunden Kunststoff-Membranventile mit deutlich verbessertem Druck-Temperatur-Rating anbieten.