GEMÜ C58 iComLine

Pneumatically operated 3/2-way diaphragm globe valve

  • Description
  • Features
  • Technical specifications

GEMÜ C58 is an ultra-pure 3/2-way process valve in order to change over between a supply and two outlets, whereby it can also be operated in the other flow direction. The switch position can be detected using an optical position indicator. The 3/2-way process valve is suitable for ultra-pure and corrosive media. All media wetted parts are made of pure and highly resistant PTFE. The 3/2-way process valve is therefore particularly suitable for applications in media supply or in the process area of semiconductor production.

  • High Kv value
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Low space requirement due to compact design
  • Media temperature :-10 to 130 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 5,5 bar
  • Nominal sizes:DN 4 to 10
  • Body configurations:Multi-port body
  • Connection types:Flare | PrimeLock® | Super 300 Type Pillar®
  • Body materials:PTFE TFM™
  • Seal materials:PTFE

Product news

29.03.2023

The first GEMÜ high purity 3/2-way diaphragm globe valve