GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ R680

Motorized diaphragm valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ R680 2/2-way plastic diaphragm valve is motorized. The actuator has an optical position indicator as standard. The electric motor is automatically switched off when reaching the relevant end position. The power supply is via 24 V DC as standard.

  • Standard integral optical position indicator
  • Optional flow direction and installation position
  • Insensitive to particulate media
  • Motorized alternative for applications without compressed air supply
  • Low space requirement due to compact design
  • Connection: Union end
  • Actuator: Motorized
  • Body material: ABS; Inliner PP-H, grey / outliner PP, reinforced; Inliner PVDF / outliner PP, reinforced; PVC-U
  • Max. operating pressure: 6 bar
  • Max. media temperature: 80 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')

Fitting Accessories