GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ R693

Motorized diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ R693 2/2-way diaphragm valve has a low maintenance motorized actuator, a toothed belt drive with a reversible synchronous motor. The valve is motorized. A manual override and an optical position indicator are standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Reliable opening and closing action and consistent control system
  • Direct processing of 0/4 – 20 mA signals via an additional module available as an option
  • Electrical position feedback by means of a potentiometer available as an option
  • Connection: Bico; Flange; Rosca externa (macho)
  • Actuator: Motorizado
  • Body material: ABS; Camada interna em PP-H, cinza / camada externa em PP, reforçada; PVC-U; PVDF
  • Max. operating pressure: 10 bar
  • Max. media temperature: 80 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')