The GEMÜ code 36 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragm has good mechanical stability thanks to its core material with Kevlar® fibres. The GEMÜ code 36 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ.
- Core material with Kevlar® fibres
- Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
- Simple and defined mounting thanks to a threaded pin that is vulcanized in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 50)
- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm material:EPDM
- Diaphragm sizes:8 | 10 | 25 | 40 | 50
- Conformities:BSE/TSE | FDA | Ozone resistance | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
- Media temperature :-10 to 100 °C
- Diaphragm material:EPDM
- Diaphragm sizes:8 | 10 | 25 | 40 | 50
- Conformities:BSE/TSE | FDA | Ozone resistance | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
- Media temperature:14 to 212 °F
- Sterilization temperature:max. 302 °F
- Diaphragm material:EPDM
- Diaphragm sizes:8 | 10 | 25 | 40 | 50
- Conformities:BSE/TSE | FDA | Ozone resistance | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2610 Views
Online since 16.09.2015