GEMÜ Code 4A

FKM diaphragm

  • Description
  • Features
  • Technical specifications

The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.

  • Fabric reinforced (diaphragm size 25 to diaphragm size 150)
  • Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
  • Ozone and weather resistant
  • Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
  • Simple and defined mounting thanks to a threaded pin which is vulcanized in place with an integrated screw-in stop (diaphragm size 10 to diaphragm size 150)
  • Media temperature:-10 to 90 °C
  • Diaphragm material:FKM
  • Diaphragm sizes:8

Product video

Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]

10:43 min
2610 Views
Online since 16.09.2015