GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ FEPM

  • Description
  • Technical specifications
  • Features

The fitting bodies are made of PFA, the union nuts are made of PFA, PVDF or CPFA. All parts are manufactured in a cleanroom and provide the highest chemical resistance.

  • Connection: Flare
  • Body material: PFA
  • Max. operating pressure: 6 bar
  • Max. media temperature: 200 ° C
  • Min. media temperature: 25 ° C
  • High reliability, even in high vibration applications
  • Simple operation