GEMÜ FME FlareStar

Elbow adapter with flare connection and NPT male thread

  • Description
  • Features
  • Technical specifications

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
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
  • Nominal sizes :DN 1/4'' to 1''
  • Connection types:Flare | Male thread
  • Materials :PFA