GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 344

Motorized multi-port globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 344 3/2-way globe valve has a motorized linear actuator. The motor has a plastic housing and is designed for DC and AC operating voltages. The actuator is available as an on/off version or with an integrated positioner and additional process controller. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Suitable for mixing and distributing media
  • Adjustable actuating speed and control parameters
  • Extensive integrated diagnostic functions
  • Simple commissioning and versatile operating facilities- Membrane keypad at the front of the unit- PC connection with Internet browser- Fieldbus interfaces, e.g. Profibus DP- e.sy-com interface for connecting a Bluetooth module or industrial modem
  • Connection: Threaded socket
  • Actuator: Motorized
  • Body material: (Rg 5) CC499K
  • Max. operating pressure: 16 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')