GEMÜ 0326

Electrically operated pilot solenoid valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminium rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.

  • Robust design
  • Coil easy to replace
  • Option: integrated LED (M12 version)
  • Multi-functional application possibilities due to various designs
  • Modular battery mounting
  • Media temperature :-10 to 50 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 10 bar
  • Nominal size:DN 2
  • Electrical connection types:Plug, design A | M12 plug
  • Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
  • Connection types:Threaded connection
  • Body materials:PA
  • Conformities:ATEX | EAC | Functional safety