GEMÜ 8506

Electrically operated pilot solenoid valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.

  • Optional installation position
  • The solenoid can be replaced without removing the valve body from the piping
  • The coil can be rotated by 90°
  • Simple conversion from 3/2-way valve to 5/2-way valve
  • Media temperature: -10 to 50 °C
  • Ambient temperature: -10 to 50 °C
  • Operating pressure: 2 to 8 bar
  • Nominal size : DN 6
  • Connection type : Threaded connection
  • Body material : Aluminium
  • Electrical connection type: Plug, design A
  • Supply voltages: 110 V AC, 50 Hz | 230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
  • Protection class: IP 65
  • Conformities: EAC