GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 205

Electrically operated solenoid valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • In case of power failure operation possible by manual override
  • Standard integral optical position indicator
  • Connection: Solvent cement socket; Solvent cement spigot; Spigot; Threaded socket; Union end
  • Actuator: Electromagnetic
  • Body material: PVC-U; PVDF
  • Max. operating pressure: 6 bar
  • Max. media temperature: 60 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')