GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 8253

Electrically operated solenoid valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 8253 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.

  • Valve operates without minimum pressure differential
  • High flow rates
  • Soft closing action
  • Suitable for vacuum applications
  • Simple coil replacement without tools (Click-on®)
  • NPT thread available
  • Explosion protected solenoids acc. to ATEX available as an option
  • UL and CSA approval available
  • Connection: Threaded socket
  • Actuator: Electromagnetic
  • ATEX
  • Explosion protection
  • Body material: 1.4408, investment casting; CW617N (brass)
  • Max. operating pressure: 16 bar
  • Max. media temperature: 110 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 50 (2'')
  • UL