GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 8259

Electrically operated solenoid valve

  • Description
  • Technical specifications
  • Features

The GEMÜ 8259 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FPM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.

  • Connection: Threaded socket
  • Actuator: Electromagnetic
  • ATEX
  • Explosion protection
  • Body material: 1.4408, investment casting; CW617N (brass)
  • Max. operating pressure: 20 bar
  • Max. media temperature: 90 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 2; DN 3; DN 4; DN 5
  • UL
  • Direct acting, normally open or normally closed
  • Valve operates without minimum pressure differential
  • High flow rates
  • Compact design
  • Simple coil replacement without tools (Click-on®)
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • UL and CSA approval available
  • Various threaded connections per nominal size