Type
Filter
ADH: Mounting sleeve
ADP: Mounting plate
BFS: Mounting kit - screws
DIS: Distance piece
MSC: Mounting kit closed
MSO: Mounting kit open
RC0: Shaft extension
Material
Filter
A: Aluminium
G: Electrogalvanized
N: Nickel-plated steel
S: Steel, coated
V: Stainless steel
Actuator
Filter
OHNE
A: Operator mounting
Actuator connection
Filter
OHNE
F03: F03, flange type DIN EN ISO 5211
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
F25: F25, flange type DIN EN ISO 5211
F30: F30, flange type DIN EN ISO 5211
F35: F35, flange type DIN EN ISO 5211
Shaft connection and size
Filter
OHNE
D09: Diagonal square, WAF = 9 mm
D11: Diagonal square, WAF = 11 mm
D14: Diagonal square, WAF = 14 mm
D17: Diagonal square, WAF = 17 mm
D19: Diagonal square, WAF = 19 mm
D22: Diagonal square, WAF = 22 mm
D24: Diagonal square, WAF = 24 mm
D27: Diagonal square, WAF = 27 mm
D36: Diagonal square, WAF = 36 mm
D46: Diagonal square, WAF = 46 mm
D55: Diagonal square, WAF = 55 mm
S11: Star, WAF = 11 mm
S14: Star, WAF = 14 mm
S17: Star, WAF = 17 mm
S22: Star, WAF = 22 mm
S27: Star, WAF = 27 mm
S36: Star, WAF = 36 mm
S46: Star, WAF = 46 mm
S55: Star, WAF = 55 mm
W120: Shaft diameter = 120 mm, 2 keyways
W160: Shaft diameter = 160 mm, 2 keyways
W80: Shaft diameter = 80 mm, 2 keyways
Body
Filter
B: Stud bolt E
K: Body mounting
S: Hexagon screw
Z: Cylindrical screw
Body connection
Filter
F03: F03, flange type DIN EN ISO 5211
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
F25: F25, flange type DIN EN ISO 5211
F30: F30, flange type DIN EN ISO 5211
F35: F35, flange type DIN EN ISO 5211
G05: Flange type G05
G07: Flange type G07
Shaft connection and size
Filter
OHNE
D065: Diagonal square, WAF = 6.5 mm
D07: Diagonal square, WAF = 7 mm
D08: Diagonal square, WAF = 8 mm
D09: Diagonal square, WAF = 9 mm
D10: Diagonal square, WAF = 10 mm
D11: Diagonal square, WAF = 11 mm
D12: Diagonal square, WAF = 12 mm
D14: Diagonal square, WAF = 14 mm
D16: Diagonal square, WAF = 16 mm
D17: Diagonal square, WAF = 17 mm
D19: Diagonal square, WAF = 19 mm
D22: Diagonal square, WAF = 22 mm
D24: Diagonal square, WAF = 24 mm
D27: Diagonal square, WAF = 27 mm
D36: Diagonal square, WAF = 36 mm
D46: Diagonal square, WAF = 46 mm
D55: Diagonal square, WAF = 55 mm
H13: Groove width double flats = 13 mm
T09: Pocket milling parallel square 9 mm
T11: Pocket milling parallel square 11 mm
T14: Pocket milling parallel square 14 mm
T17: Pocket milling parallel square 17 mm
W120: Shaft diameter = 120 mm, 2 keyways
W160: Shaft diameter = 160 mm, 2 keyways
W80: Shaft diameter = 80 mm, 2 keyways
Length
Filter
3: 3 mm
4: 4 mm
5: 5 mm
6: 6 mm
8: 8 mm
10: 10 mm
11: 11 mm
12: 12 mm
13: 13 mm
14: 14 mm
15: 15 mm
16: 16 mm
17: 17 mm
18: 18 mm
19: 19 mm
20: 20 mm
22: 22 mm
23: 23 mm
25: 25 mm
27: 27 mm
28: 28 mm
29: 29 mm
30: 30 mm
35: 35 mm
36: 36 mm
39: 39 mm
40: 40 mm
45: 45 mm
48: 48 mm
50: 50 mm
55: 55 mm
60: 60 mm
65: 65 mm
70: 70 mm
75: 75 mm
80: 80 mm
90: 90 mm
100: 100 mm
120: 120 mm
150: 150 mm
200: 200 mm
210: 210 mm
250: 250 mm
300: 300 mm
330: 330 mm
400: 400 mm
420: 420 mm
450: 450 mm
500: 500 mm
600: 600 mm
650: 650 mm
700: 700 mm
750: 750 mm
800: 800 mm
900: 900 mm
1T0: 1000 mm
1T1: 1100 mm
1T2: 1200 mm
1T4: 1400 mm
1T5: 1500 mm
1T6: 1600 mm
1T7: 1700 mm
1T8: 1800 mm
1T9: 1900 mm
2T0: 2000 mm
2T1: 2100 mm
2T4: 2400 mm
2T5: 2500 mm
2T6: 2600 mm
2T8: 2800 mm
2T9: 2900 mm
3T0: 3000 mm
5T0: 5000 mm
Type of design
Filter
OHNE
5143: Mounting parts in VA4, Attention! Danger of galling! Customer must provide for this!
7048: Shaft face drilled, M5x12
Extra information
Filter
OHNE
-: Without
M10: Screw size M10
M12: Screw size M12
M14: Screw size M14
M16: Screw size M16
M18: Screw size M18
M20: Screw size M20
M22: Screw size M22
M28: Screw size M28
M5: Screw size M5
M6: Screw size M6
M8: Screw size M8
M: Hexagon nut, only for type BFS