DR0220U F07/10 S22A X

Actuator, pneumatic, DA

Item number: 88379598
Description
Type DR Double acting quarter turn actuator, DR=double acting;clockwise rotation (CW), Premium actuator, pneumatic, double acting, clockwise rotation
Actuator version 0220U 00220 (DR/DL/D3/D4/SC/SO/S3/S4)
Actuator flange F07F10 F07/F10, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Location spigot N Without location spigot (standard)
Coupling and wrench size S22 Star, WAF 22 mm, Star, WAF = 22 mm
Material A General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version X ATEX version
Special execution X ATEX certification
Control pressure range 2,5-8,0 2,5-8,0 bar
GEMUE type DU22 DR0220U
GEMUE actuator spring set A 0, Springs on each side (DR/DL/D3/D4)
GEMUE connection D F07/F10 S22
GEMUE actuator execution 0 General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)

GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories