723 40D 2 114U5 E2J4C20

Ball valve, motor. 2/2-way

Item number: 88620584
Description
Type 723 Ball valve, plastic, motorized
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 2 Solvent cement or welded sockets (DIN)
Ball valve material 1 PVC-U, grey
Liner material 14 EPDM
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module E2 Control module, external set value 0/4-20mA
Actuator version J4C20 Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67

The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Available as shut off or control valve
  • 2/2 and 3/2-way versions available