B24 25D93C35TL 7138

Ball valve, manual 2/2-way

Item number: 88921102
Description
Type B24 Ball valve, metal, manually operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5,  ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN 25 DN 25
Body/ball configuration D 2/2-way body
Connection type 93 One side clamp ASME BPE corresponding to code 80, other side butt weld spigot code 59, for pipe ASME BPE
Ball valve material C3 1.4435 / ASTM A351, low ferrite <3% (similar 316L Δ Fe<3%) (body, end caps, ball), 1.4409 / SS316L (stem)
Seal material 5T TFM™ 1600, FDA-compliant
Control function L Manually operated, lockable hand lever
Execution type 7138 K-NR SF5, K-NR 5227, SF5 - Ra max. 0,51 µm (20 µin.) inside/outside electropolished, surface specifications refer to surfaces in contact with media 5227 - Thermal separation by mounting bridge, stainless steel mounting bridge and fasteners
Surface SF5 Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external

The GEMÜ B24 3-piece body 2/2-way metal ball valve is manually operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.

  • Checked delta ferrite material < 3% (1.4435)
  • Material certificates for media wetted components
  • Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
  • Butt weld spigots in extended orbital welding design
  • Optionally available with cavity-filled seat
  • Suitable for vacuum applications
  • Option: ATEX version
  • Ball valve body, assembled free of oil/grease