601 8D 1375400TS S

Diaphragm valve, manual

Item number: 88783259
Description
Type 601 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN 8 DN 8
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 0TS With seal adjuster, black handwheel
Special version S Special version for oxygen, maximum medium temperature: 60 °C
Diaphragm size 8 Diaphragm size 8

The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable