653 40T88415M03TH 6559 SF4

Diaphragm valve, manual

Item number: 88706902
Description
Type 653 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN 40 DN 40
Body configuration T T body
Connection type 88 Clamps ASME BPE Face to face EN 558, series 7
Valve body material 41 1.4435 (316L), block material
Diaphragm material 5M PTFE/EPDM two-piece
Control function 0 manually operated
Actuator version 3TH With seal adjuster and stroke limiter
DN -2 65 DN 65
Connection type spigot 2 59 Spigots ASME BPE
Execution type SF4 Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface SF4 Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Diaphragm size 40 Diaphragm size 40

The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.

  • CIP/SIP capable
  • Autoclave capability
  • Extensive range of accessories available
  • Opening stroke and closing stroke limiter
  • Handwheel locking available upon request (electric or mechanical)
  • Configurable with proximity switches for position feedback