R690 32D 7 1291FDN 0104

Diaphragm valve, pneumatic

Item number: 88915686
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Valve body material 1 PVC-U, grey
Diaphragm material 29 EPDM
Control function 1 Normally closed (NC)
Actuator version FDN Operator size FDN (diaphragm size 25)
Execution type 0104 Media wetted parts cleaned for high purity media and packed in plastic bag
Diaphragm size 25 Diaphragm size 25

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure