R690 40D30 4 41HDN

Diaphragm valve, pneumatic

Item number: 88413395
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 30 Spigots - inch, for welding or gluing, depending on the body material
Valve body material 4 ABS
Diaphragm material 4 FPM
Control function 1 Normally closed (NC)
Actuator version HDN Operator size HDN (diaphragm size 40)
Diaphragm size 40 Diaphragm size 40

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure