4241000Z01010301N1N1075 X

Combi switchbox ATEX

Item number: 88523028
Description
Type 4241 Combi switchbox
Fieldbus 000 Without
Accessory Z Accessory
Housing material 01 PPS base, PC cover
Action 01 Single acting, with manual override
Electrical connection 03 M16 Skintop cable gland; connection diagram "N"
Pneumatic connection 01 G1/8 connection thread
Switch N1 Proximity switch, 2 wire, NAMUR P+F, NJ1,5-6,5-15-N-Y180094
Connection diagram N1 Terminals, NAMUR OPEN/CLOSED, sensor 8 V NAMUR; pilot valve 24 V DC
Travel sensor version 075 Potentiometer, 75 mm length
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ 4241 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and fed back via the play-free and non-positive mounting by means of a 2-wire proximity switch (NAMUR). Integrated pilot valves enable direct activation of the process valve connected to them.

  • Position feedback via 2-wire proximity switch (NAMUR)
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators
  • Integrated manual override
  • Explosion protection for zone 1 and 21